Platinous: EPU-2H
Photo of EPU-2H

8 cu. ft. (19.7x23.6x29.5 in.)
-35 to 180°C
Cooling rate is 5°C/m.
Air-cooled

Platinous: EPU-3H
Photo of EPU-3H

14 cu. ft. (23.6x31.5x33.5 in.)
-35 to 180°C
Cooling rate is 3°C/m.
Air-cooled

Platinous: EPZ-2H
Photo of EPZ-2H

8 cu. ft. (19.7x23.6x29.5 in.)
-70 to 180°C
Cooling rate is 4°C/m.
Air-cooled

Platinous: EPZ-3H
Photo of EPZ-3H

14 cu. ft. (23.6x31.5x33.5 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled

Platinous: EPU-4H
Photo of EPU-4H

32 cu. ft. (39.4x35.5x39.4 in.)
-35 to 180°C
Cooling rate is 1.4°C/m.
Air-cooled

Platinous: EPZ-4H
Photo of EPZ-4H

32 cu. ft. (39.4x35.5x39.4 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled

Extreme Thermal Cycle: EXT2.0
Photo of EXT2.0

12 cu. ft. (27x27x29 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled

Extreme Thermal Cycle: EXT2.5
Photo of EXT2.5

32 cu. ft. (35x35x46 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled

Extreme Thermal Cycle: EXT3.0
Photo of EXT3.0

52 cu. ft. (44x45x46 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled

Extreme Thermal Cycle: EXT4.0
Photo of EXT4.0

112 cu. ft. (53x54x68 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled